Z Series Display, UC Ready
Z Series Display, UC Ready
Z Series Display, UC Ready
Z Series Display, UC Ready
Z Series Display, UC Ready
Z Series Display, UC Ready
Z Series Display, UC Ready
Z Series Display, UC Ready

    Z Series Display, UC Ready

    THE NEXT GENERATION OF COLLABORATION IS HERE

    High Performance Touch + UC Environment

    Newline Z Series brings you an immersive and effective collaboration experience in the modern classroom and workspace. The UC Ready Z Series display comes with an onboard computer (OPS) integrated into the display, no extra devices needed, and a flexible 4K wide-angle camera that can capture video throughout the room. Experience communication in a whole new way and interact without limitations on the Z Series.

    Enhanced Audio-Visual Experience

    The integrated 8-microphone array with automatic gain control and echo canceling technology ensures a crisp clear voice transmission from anywhere in the room. Embedded powerful 2.1 channel speaker system, including 2 × 20W and 1 × 15W subwoofer, make for crystal clear audio quality. Optically bonded 4K display gives you an ultra-wide 178° viewing angle. No matter where you sit, the image is robust and clear.

    Superior Camera

    The UC Ready Z Series comes with a flexible 4K modular camera with 120° FOV can be tilted upward and downward within 15° to the angle that works for classrooms and meeting rooms.

    Eco-Friendly Proximity Sensor

    Equipped with a Proximity Sensor, the display will sleep/reawaken automatically based on human presence in the room.

    Plug & Play USB Type C

    Step into your space and bypass the setup frustration. The mental checklist to grab the right cables, troubleshoot connectivity and hope everything else interacts well can be overwhelming. With Plug & Play USB-C, the entire setup process is streamlined to one cable and instant access to audio, video, data, and more. And it doesn’t stop there! Never worry about the battery life of your devices, because USB-C also transfers 65 watts of power too.

    Powerful Android 11

    Faster performance must come from somewhere. Welcome to Android 11! With a more secure on-board operating system, you can connect to familiar services like Google Drive and OneDrive with confidence. Users have the option to disable the embedded OS without the need to perform a firmware update while still having access to the embedded annotation tools.

    Enhanced Network Connectivity

    Modular & Securable Wi-Fi module with Wi-Fi 6 and Bluetooth Compatibility

    A built-in Wi-Fi 6 module, with a frequency range of 2.4/5 GHz, offers greater capacity, security, efficiency and performance, enabling an enhanced connection for better teaching and conferencing experience.

    Enhanced Ethernet connections now support Gigabit speeds.

    Updated User Interface

    The Z Series introduces a new and more elegant User Interface. Choose from several new themes with updated icons to customize your Z Series panel. The home screen has been revamped and streamlined. The floating toolbars on the left and right side can be expanded, collapsed, and moved for convenience.

    User Profiles

    New to the Z Series, user profiles help eliminate the hassle of device and user switching. Setup a profile just for teacher access and all their apps. Create a profile for a team that exclusively uses certain tools. Customize the settings and theme for each user. The possibilities are infinite!

    Better Touch Experience

    Save time and effort with a feature that understands your writing gestures. The Z Series supports Object Recognition that can differentiate between fingers, pens and palms to react as a marker, thin pen or eraser. The display also utilizes Capacitive touch, which supports Palm Rejection Technology, and can differentiate between a stylus or a fingertip and a palm or a wrist, effectively “rejecting” unwanted contact. All of this to make for a smoother and more natural writing experience.

    Impressive Whiteboard

    Access everything you need to take notes, annotate during lessons or meetings, and more! With an impressive set of new tools, you won’t need another whiteboarding application to get right to work. Complete everything in one app including importing and exporting the images, videos, and documents you need. In addition, all Z Series displays also have a unique glass coating that kills and minimizes germs that come in contact with the screen, so you can confidently share the touch display with other users.

    Specifikime teknike
    • Referencë unikez-series-display
    • Familja e produkteveDisplays
    • Grupi i produkteveLED Displays
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC001630
    • Emri ETIMTelevision
    • Uniclass 2015 CodePr_40_30_25_48
    • Uniclass 2015 PërshkrimLiquid crystal display (LCD) panels
    • OmniClass Number23-37 15 25 13
    • OmniClass TitleLiquid Crystal Display Televisions

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika