BARRON™ 1.0 GPF 10" Rough-In Elongated ADA Height Toilet
BARRON™ 1.0 GPF 10" Rough-In Elongated ADA Height Toilet
    Niagara

    BARRON™ 1.0 GPF 10" Rough-In Elongated ADA Height Toilet

    A powerful flush using only 1.0 GPF designed for light commercial applications.

    The Barron™ pressure assist toilet by Niagara provides a powerful, dependable flush for jobs that need it most. Designed for light commercial applications such as retail, healthcare and office buildings. This toilet’s bowl is elongated and sits at ADA height with a 10″ rough-in.

    • 1.0 GPF
    • Pressure-Assist Flush
    • MaP Score 1,000g
    • Fully glazed trapway for easy waste removal
    • WaterSense® Certified

    Left Handle Combo SKU: C44.310.01 

    Right Handle Combo SKU: C44.311.01

    Specifikim
    • Features & Benefits

      • Extra large water surface for clean bowl after every flush
      • Chrome left and right handle options
      • Brass bolt set
      • ADA height available
      • WaterSense® Certified 1.0 GPF/3.8 LPF to save more water
      • Two-Piece Toilet
      • Toilet seat not included

      Certifications

      ASME A112.19.2/CSA B45.1
      WaterSense Certified
      California Energy Commission (CEC)
      CALGreen Compliant
      DOE – Energy Policy Act 1992

    Specifikime teknike
    • Referencë unikebarron1-0-gpf-10-rough-in-elongated-ada-height-toilet
    • Familja e produkteveToilets
    • Grupi i produkteveBarron
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVitreous china
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC003527
    • Emri ETIMDry toilet
    • Emrin UNSPSCToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 PërshkrimToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika