BARRON™ 1.0 GPF 10" Rough-In Elongated Bowl Toilet
BARRON™ 1.0 GPF 10" Rough-In Elongated Bowl Toilet
    Niagara

    BARRON™ 1.0 GPF 10" Rough-In Elongated Bowl Toilet

    A powerful flush using only 1.0 GPF designed for light commercial applications.

    The Barron™ pressure assist toilet by Niagara provides a powerful, dependable flush for jobs that need it most. Designed for light commercial applications such as retail, healthcare and office buildings. This toilet’s bowl is elongated with a 10″ rough-in.

    • 1.0 GPF
    • Pressure-Assist Flush
    • MaP Score 1,000g
    • Fully glazed trapway for easy waste removal
    • WaterSense® Certified

    Left Handle Combo SKU: C44.110.01 

    Right Handle Combo SKU: C44.111.01

    Specifikim
    • Features & Benefits

      • Extra large water surface for clean bowl after every flush
      • Chrome left and right handle options
      • Brass bolt set
      • ADA height available
      • WaterSense® Certified 1.0 GPF/3.8 LPF to save more water
      • Two-Piece Toilet
      • Toilet seat not included

      Certifications

      ASME A112.19.2/CSA B45.1
      WaterSense Certified
      California Energy Commission (CEC)
      CALGreen Compliant
      DOE – Energy Policy Act 1992

    Specifikime teknike
    • Referencë unikebarron1-0-gpf-10-rough-in-elongated-bowl-regular-height-toilet
    • Familja e produkteveToilets
    • Grupi i produkteveBarron
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-06
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorVitreous china
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC003527
    • Emri ETIMDry toilet
    • Emrin UNSPSCToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 PërshkrimToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2030
    • CSI UniFormat II TitleSanitary Waste

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika