Allround Cable Ladders
Allround Cable Ladders
Allround Cable Ladders

    Allround Cable Ladders

    The side rails of the Allround cable ladders consist of oval, closed tubular profiles and therefore ideally close the gap between the classic cable ladders and the wide span cable ladders.

    They are used for industrial and building installations both indoors and outdoors. The high mechanical strength, achieved through optimized use of materials and welded rungs, allows an enormous load capacity with large mounting distances.

    The complete system accessories including mounting material allow vertical and horizontal laying and routing of cables and lines.

    Contains Allround Cable Ladder: KRC, KRO

    Specifikim
    • Measurements:
      Height : 60 mm
      Width  : 100 - 1000 mm

    Specifikime teknike
    • Referencë unikeNiedax_Allround_Cable_Ladders
    • Familja e produkteveNiedax
    • Grupi i produkteveRevit Libraries (.rvt)
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-10-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorOther
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000854
    • Emri ETIMCable ladder/wide span cable ladder
    • Emrin UNSPSCCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11
    • Uniclass 2015 PërshkrimCable management and accessories
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution