Long Span System
Long Span System
Long Span System

    Long Span System

    The Long Span System is used where long support spans and high cable load capacities are required. Our heavy duty versions show a load rating of 20C according to NEMA. The main application for Long Span Cable Ladders are heavy duty power cables, while Long Span Trays allow a combination of control- and power cables.
    Like with all Niedax cable management systems you can select from a wide range of sizes, fittings and accessories in various material thicknesses and finishes.

    Contained products: WRL, WSL

    Specifikim
    • Measurements:
      Height : 105, 150, 200 mm
      Width  : 200 - 600 mm

    Specifikime teknike
    • Referencë unikeNiedax_Long_Span_System
    • Familja e produkteveNiedax
    • Grupi i produkteveRevit Libraries (.rvt)
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2019-07-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorOther
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000047
    • Emri ETIMCable tray/wide span cable tray
    • Emrin UNSPSCCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11
    • Uniclass 2015 PërshkrimCable management and accessories
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution