Na e përdorim kukit për te ofruar shërbimet tona

Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit

;

Over Panel Single Leaf NG9

Ref. unike: OverpanelSingleNG9
Markë: Noberne Doors
Familja e produktit: Fire
Grupi i produkteve: Over Panel
Data e publikimit: 2017-11-13
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (1)
Our ongoing test program has led us to develop products that many other door companies do not actually manufacture themselves such as 38mm FD30 doors, 46mm FD60 doors, FD30 X Ray doors, FD30 & FD60 Yeoman Shield clad doorsets, FD90 doorsets and FD120 doorsets and we have already successfully tested many of our designs to the new European Standard BS EN 1634 Part 1 which is agreed by experts to be more onerous than the current British Standard BS 476 Part 22 for fire testing.

The vast majority of our fire doors are based on our timber perimeter framed high density flaxboard core construction, a strong and sturdy door without the inherent problems associated with unframed GDC chipboard blanks, very popular among architects and other specifiers for use wherever doors of better than average strength and durability are required such as hospitals, universities and schools.


Materiali kryesor: Wood
Materiali i mesëm: Vinyl
Projektuar në: United Kingdom
Prodhuar në: United Kingdom

Kategoritë BIMobject: Doors - Door sets
IFC klasifikim: Door
Emri i UNSPSC: Doors
Kodi i UNSPSC: 301715
Uniclass 1.4 Kod: L411
Uniclass 1.4 Përshkrimi: Doors
Uniclass 2.0 Kod: PR-59-23
Uniclass 2.0 Përshkrimi: Doorsets
Uniclass 2015 Kod: Ac_15_50_25
Uniclass 2015 Përshkrimi: Doors, windows and glazing surveying
NBS Reference Kod: 59-23
NBS Reference Përshkrimi: Doorsets
COBIe Type Category: Door
Ky produkt është në dispozicion në:
Europe
  • United Kingdom

BIMobject SEEK Properties

Doors - Door sets

Emri Vlerë
Door Style Overpanel Single Leaf NG9
Door Type Overpanel Single
Intended Function Interior
Shape Rectangular
Warranty 3 Years Materials & Workmanship

Të gjitha objektet e BIM janë produkte reale nga prodhuesit e vërtetë të konfirmuar dhe miratuar