Noblessa Tall unit HDV
Noblessa Tall unit HDV
    Noblessa

    Noblessa Tall unit HDV

    Noblessa tall units are built for long-lasting stability and generous storage. Their 16 mm melamine-coated carcase panels and shelves provide durable, easy-care surfaces, while impact-resistant PP edging offers reliable moisture protection. Lacquered HDF back panels ensure secure construction and promote healthy air circulation. With high load-bearing shelves, premium fittings, and flexible interior options—including shelves, pull-outs, drawers, and appliance housings—Noblessa tall units deliver dependable performance and a clean, coordinated aesthetic in any kitchen layout.
    Specifikim
    • Pantry unit 2 doors, 1 fixed shelf, 4 shelves 600 x 2016 x 561 600 x 2088 x 561 600 x 2160 x 561 500 x 2016 x 561 500 x 2088 x 561 500 x 2160 x 561 400 x 2016 x 561 400 x 2088 x 561 400 x 2160 x 561 300 x 2016 x 561 300 x 2088 x 561 300 x 2160 x 561
    Specifikime teknike
    • Referencë unikeTall-unit-HDV
    • Familja e produkteveKitchen unit
    • Grupi i produkteveTall unit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-11
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorChipboard
    • Materiali dytësorMelamine
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Kabinete
    • IFC classificationElemente mobiluese
    • CSI MasterFormat 2014 Code12 30 00
    • CSI MasterFormat 2014 TitleCasework
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework