Noblessa Tall unit UFK60
Noblessa

Noblessa Tall unit UFK60

Noblessa tall units are built for long-lasting stability and generous storage. Their 16 mm melamine-coated carcase panels and shelves provide durable, easy-care surfaces, while impact-resistant PP edging offers reliable moisture protection. Lacquered HDF back panels ensure secure construction and promote healthy air circulation. With high load-bearing shelves, premium fittings, and flexible interior options—including shelves, pull-outs, drawers, and appliance housings—Noblessa tall units deliver dependable performance and a clean, coordinated aesthetic in any kitchen layout.
Specifikim
  • Dresser unit for free-standing fridges. Mounting rails are included in delivery 600 x 288 x 561 600 x 360 x 561 600 x 432 x 561
Specifikime teknike
  • Referencë unikeTall-unit-UFK60
  • Familja e produkteveKitchen unit
  • Grupi i produkteveWall unit
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorChipboard
  • Materiali dytësorMelamine
Klasifikimi
  • Kategoria BIMobjectKuzhina - Kabinete
  • IFC classificationElemente mobiluese
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitleCasework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework