Futuristic modular hospital
Futuristic modular hospital
Futuristic modular hospital
Futuristic modular hospital
Futuristic modular hospital
Futuristic modular hospital

    Futuristic modular hospital

    We are transforming the process of building medical facilities in our “modular hospital room”. We will contribute to the development of private rooms required for future hospitals against the backdrop of private rooms and changes in lifestyles as a countermeasure against new coronavirus infections.

    1. BIM that has building material specifications and price information and can be simulated in virtual space. Modularization where 90% of interiors and equipment are completed at the factory. A private room package model that combines a hospital room design that is close to the living space based on curves.
    2. It is possible to create a private room with a 30% reduction in the construction period and cost compared to the conventional construction method.
    3. Designed with consideration for equipment replacement during renovation, it is easy to renovate each hospital room and contributes to extending the life of the entire medical facility.

    Specifikim
    • The hospital room is unitized and can be customized according to various conditions and needs.

      ・ Basic structure: Heavy steel frame conforming to Japanese standards
      ・ Standard size: W3.42m x D6.5m x H3.3m / module
      ・ Price: Depends on various conditions such as size and interior
      ・ Fire resistance: Compliant with Japanese standards
      ・ Durability: Equivalent to conventional method 
      ・ Seismic resistance: Seismic buildings that comply with the Japanese Building Standards Law (not seismic isolation)
      ・ Insulation performance: Can meet the required performance
      ・ Sewage, electricity: Interior, lighting, toilets, outlets, washbasin installation, and plumbing and wiring to each device are handled at the factory.
      ・ Maximum number of assembly units: Structurally, it can be assembled up to the 7th to 8th floors (equivalent to about 30m), and 200 units (beds) are recommended.
      ・ Assembly method between units: Fix the dedicated bracket planned in advance by strength calculation with bolts.

    Specifikime teknike
    • Referencë unikemodular-hospital-pj
    • Familja e produkteveShowcase
    • Grupi i produkteveShowcase
    • LlojiShowcase (model)
    • Data e botimit2026-01-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorOther
    • Projektuar nëJaponi
    • Prodhuar nëJaponi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Modulari

    Rajoni i disponueshëm

    Asia Oceania Europe Africa North America
    Arabia Saudite
    Australi
    Austri
    Egjipt
    Meksikë
    Bahrain
    Guam
    Belgjikë
    Bangladesh
    Kaledonia e Re
    Bulgari
    Brunei
    Palau
    Danimarkë
    Emiratet e Bashkuara Arabe
    Polinezia franceze
    Estoni
    Filipinet
    Samoa amerikane
    Finlandë
    Hong Kong
    Zelanda e Re
    Francë
    Indi
    Gjermani
    Indonezi
    Greqi
    Japoni
    Holandë
    Jemen
    Hungari
    Jordan
    Ishujt Faroe
    Kamboxhi
    Itali
    Korea e jugut
    Kroacia
    Kuveit
    Luksemburg
    Liban
    Mbretëria e Bashkuar
    Macau
    Monaco
    Malazi
    Poloni
    Maldives
    Portugali
    Myanmar (Burma)
    Republika Çeke
    Neoal
    Rumani
    Oman
    Rusi
    Palestinë
    Spanjë
    Qatar
    Svalbard dhe Jan Mayen
    Singapore
    Switzerland
    Sri Lanka
    Ukrainë
    Taiwan
    Tajlandë
    Turqi
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit