Daisy planter
Daisy planter
Daisy planter
    Nola

    Daisy planter

    3.8 nga 5 yje3.8(68 vlerësime)

    The daisy’s popularity has led to its widespread use in urban areas, and now its rounded petals can be seen in planter design. The planter’s bottom edge is sculpted in contours that recreate the outlines of daisy petals, creating a border of curving shapes. Made for use indoors and outside, the planter is fitted with adjustable feet to compensate for uneven surfaces.

    Specifikim
    • Dimensions and weight:

      Overall height: 35.2 cm
      Height of planter: 27.4 cm
      Outer diameter: 54 cm
      Inner diameter: 49.7 cm

      Materials:

      Hot-dip galvanized steel.

      The planter is made in zinc-electroplated steel powder-coated in standard colours white RAL 9016 or black RAL 9005. Other colours are available at an extra cost.

      Standard colours:


      RAL 9016RAL 9005Product number

      Ö13-65 Daisy planter round
      Ö13-66 Daisy planter oval.
      Ö13-65BT10 Mona water tank Daisy planter round, volume 10 liters.

      Additional description number

      V = White RAL 9016
      S = Black RAL 9005

      Assembly and placement:

      No assembly required.

      Freestanding.

      Maintenance:

      Clean with mild detergent as required.

      Variants:

      Circular, or oval.

      Character:

      The daisy flower provided the inspiration for this contemporary planter made in zinc-electroplated powder-coated steel.

    Specifikime teknike
    • Referencë unikedaisy-planter
    • Familja e produktevePlanting
    • Grupi i produktevePlanters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-15
    • Numri i botimit1
    • Gjatësia (mm)352
    • Gjerësia (mm)540
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorPowder coated steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 PërshkrimFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
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
    Produkte të ngjashme