Lobster armchair
Lobster armchair
Lobster armchair
    Nola

    Lobster armchair

    The Lobster armchair invites you to sit back, relax and hang out in comfort. Its striking shape was developed to challenge the convention of sitting upright and to increase comfort levels in environments such as learning centres. Although education has changed drastically in recent years, the seating designed for learning environments continues to look more or less the same.

    Lobster made its debut at Ung Svensk Form (the Young Swedish Design show) in 2019 and is now part of Nola's seating range. Lobster offers variety in a world of diverse environments, meeting individual needs at workplaces and schools, seating travellers on holiday and those staying home. Crafted from bent steel and padded seat cushions, Lobster is delivered fully assembled. As Lobster asks us how we want to sit, its ergonomic design offers a wide range of individual comforts.

    Specifikim
    • Dimensions and weight

      Width: 114 cm
      Height: 82 cm
      Sitting height: 42, 52 & 67 cm
      Depth: 103 cm
      Weight: 50 kg

      Product numbers and combinations

      U17-66 Lobster chair

      Standard colours

      RAL 3016 

      Textile

      Kvadrat Steelcut Trio 3 526

      Materials and surface treatments

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Plastic

      Polyurethane Foam

      Polyurethan foam is a highly elastic polymer product and provides a bouncy structure and feels extra comfortable to sit on. With its attributes such as being allergy-neutral, long-lasting and fire- and flame-resistant, it can easily be used in public environments.

      Textile

      Kvadrat Steelcut Trio 3 526

      For info - se Kvadrat's homepage.

    Specifikime teknike
    • Referencë unikelobster-armchair
    • Familja e produkteveFurniture
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-23
    • Numri i botimit1
    • Gjatësia (mm)820
    • Gjerësia (mm)1142
    • Thellësia (mm)1038
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPëlhurë
    • Weight Net (kg)50
    Klasifikimi
    • Kategoria BIMobjectMobilje - Kolltuk
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12_26
    • Uniclass 2015 PërshkrimEasy chairs
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit