Stadsbänken Table
Nola

Stadsbänken Table

This understated urban bench is a popular design naturally suited to streets, parks and other public spaces. The table can be paired with benches or backed benches from the same furniture series to create an area for recreation, relaxation or dining. Stadsbänken table is part of the Stadsbänken furniture series. The furniture series includes tables, benches, sofas and a furniture system in the same wood species and colors. Stadsbänken is available in a number of variants and designs. With or without armrests, long or short, with or without a back and in most angled shapes. Standard material is top-glazed pine or oiled oak. Standard colors are green or maroon. See assembly instructions for section drawings and expansion principles.

Specifikim
  • Dimensions and weight

    U18-55 / U19-75
    Length: 120 cm
    Width: 57 cm
    Height: 71 cm
    C-C: 88 cm

    U18-55/140 / U19-75/140
    Length: 140 cm
    Width: 57 cm
    Height: 71 cm
    C-C: 108 cm

    U18-55/180 / U19-75/180
    Length: 180 cm
    Width: 57 cm
    Height: 71 cm
    C-C: 148 cm

    Product numbers and combinations

    U18-55 Stadsbänken Table, length 120 cm, wood in oiled oak.

    U18-55/140 Stadsbänken Table, length 140 cm, wood in oiled oak.

    U18-55/180 Stadsbänken Table, length 180 cm, wood in oiled oak.

    U19-75 Stadsbänken Table, length 120 cm, wood in pine.

    U19-75/140 Stadsbänken Table, length 140 cm, wood in pine.

    U19-75/180 Stadsbänken Table, length 180 cm, wood in pine.

    Append to product numberWood and finish

    LIN for linax impregnated pine.
    G for painted pine light green.
    R for painted pine maroon.
    C for any color other than standard, starting cost is added.

    Metal surface finish

    RAL 9005
    C for any color of steel other than standard, at an additional cost.

    Variants

    EBH for extra wide seat and height on backrest.
    ARM for Stadsbänken Backed bench with armrests.

    Installation type

    M for in-ground.
    N for surface mount.
    F for freestanding stand.

    Standard colours

    RAL 9005 

    NCS S 4550-Y80R (Röd)

    NCS S 6010-G10Y (Grön)

    Materials and surface treatments

    Pine

    Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

    Oak

    Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

    Water-based glaze

    Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

    Linax

    After traditional impregnation according to NTR AB, the wood is boiled in a hot linseed oil with or without color pigments under vacuum. The oil is penetrated into the surface on all six sides, which reduces moisture absorption in the wood and gives a dimensionally stable product over time. The result is a dried product with good resistance to rot that also has long maintenance intervals. Linax-impregnated furniture is intended for outdoor environments only.

    Wood oil

    Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Electrogalvanized

    Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placementIn-ground

    Cast in ground.

    Surface mount

    Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

    Maintenance

    Oiled oak

    Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

    Water-based glazed pine

    Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

    Linax impregnated pine

    Linax is a linseed oil-based impregnation that provides extra long durability in outdoor environments and corresponds to impregnation class AB. The impregnated wood turns gray over time, which means that it should be re-oiled if necessary. Use a linseed-based oil for impregnated materials.

    Powdercoated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenanceVersions

    Stadsbänken is available as a bench, backed bench, table and furniture system.

Specifikime teknike
  • Referencë unikestadsbanken-table
  • Familja e produkteveFurniture
  • Grupi i produkteveTables
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-09-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorPowder coated steel
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
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
Produkte të ngjashme