4" LED Iolite Round Regress Gimbal Trim (Wet Label)

4" LED Iolite Round Regress Gimbal Trim (Wet Label)

4" Iolite with 4" die cast aluminum adjustable downlights available in Round, Square and Deep regress in regressed cone and regressed gimbal styles. Aim down for general light or at 35º to highlight or wallwash a focal point with your choice of 25º, 38º or 60º beam spreads.

Features:
  • 4" aperture
  • 800 Lumens
  • High color rendition - CRI 95
  • 2700K, 3000K, and 4000K color temperatures
  • 60° beam spread installed with 25° and 38° reflectors included with each module.
  • 15º reflector available
  • Dimmable - 120V TRAIC or 120V/277V; 0-10V
  • Cree LED COB package
  • 4 finishes including matte powder white
  • 5-year limited warranty
  • cULus and Energy

Specifikime teknike
  • Referencë unikenora-nio-4rg
  • Familja e produkteveLighting
  • Grupi i produkteveDownlights
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-03-14
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera