REVO Motorized Universal Track Head

REVO Motorized Universal Track Head

Track head with a motorized horizontal and vertical axis can be adjusted from far below or across the room with patented remote control. The utilitarian style fits almost any design criteria. Die-cast aluminum housing and durable components are backed by a 5 year limited warranty.

FEATURES
  • Universal E26 base lamp holder
  • Compact design
  • Dome-shaped laser target for lamp selection
  • Dome illuminates to indicate the track head will respond to radio commands
  • Radio signals control the fixture - no need to aim the transmitter while adjusting
  • Clutch backed gears allow for hand adjustment without transmitter
  • 340º rotation in horizontal axis; 200º in vertical axis
  • Powerful motors move the heaviest LED PAR lamps
  • Dimmable: Motors will adjust even when track is dimmed
  • Die-cast aluminum housing; powder coated
  • One or two circuit track capable
  • Available in J-Style and L-Style (H-Style is Standard)
  • Only one transmitter required for any number of REVO fixtures
Specifikime teknike
  • Referencë unikenora-nth-rev150
  • Familja e produkteveLighting
  • Grupi i produkteveSpots and Tracklight Specialties
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-03-14
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika