SoundGuard Sidehinged inward opening window
SoundGuard Sidehinged inward opening window
    NorDan

    SoundGuard Sidehinged inward opening window

    Outward opening, side-hung, double or triple glazing paneled balcony door with exterior aluminum cladding.

    The Perfect Choice
    NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

    Flexible Combinations
    NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

    Specifikime teknike
    • Referencë unikeNORDAN-ES
    • Familja e produkteveSoundGuard
    • Grupi i produkteveSoundGuard (standard IGU)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-06-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectDritare - Casement Window
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows