QF Duct 1,25 mm L=2m

QF Duct 1,25 mm L=2m

Nordfab Quick-Fit® Ducting saves time and reduces costs during installation into process ventilation / dust collection systems.
The Quick-Fit rolled edges on our duct allow quick and easy connections with the QF Clip when installing, extending, or taking apart runs of ducting.
QF Duct can be reused after cleaning or when relocating machinery during shop floor changes.
The solid welds on Nordfab's Welded (W) QF Duct Pipe prevent leakage, saving energy costs.
Available in galvanised

ORDER EXAMPLE:
Duct W Galv 1,25mm 125QF L=2m

Specifikim
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    100Galv1,25mm20006,28240020448‍
    125Galv1,25mm20007,78240020436‍
    140Galv1,25mm20008,68240020437‍
    150Galv1,25mm20009,28240020438‍
    160Galv1,25mm20009,98240020439‍
    180Galv1,25mm200011,18240020440‍
    200Galv1,25mm200012,38240020441‍
    224Galv1,25mm200013,88240020442‍
    250Galv1,25mm200015,48240020443‍
    300Galv1,25mm200018,58240020444‍
    315Galv1,25mm200019,48240020445‍
    350Galv1,25mm200021,68240020446‍
    400Galv1,25mm200024,68240020447‍
    450Galv1,25mm200027,78240020449‍
    500Galv1,25mm200030,88240020450‍
    560Galv1,25mm200034,58240020451‍
    630Galv1,25mm200038,88240020452‍
    710Galv1,25mm200043,88240020453‍
Specifikime teknike
  • Referencë unikeen-125mm-qf-duct-l-2m
  • Familja e produkteveQF Ducting
  • Grupi i produkteveDuct & Clips
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania