Mild Steel Bend BSAD

Mild Steel Bend BSAD

• Steel quality SS1312.
• Strap Edge.
• Base and top coat in RAL 7032 grey, 50 microns.
• Max. working temperature of the surface treatment is 80°C.
• For assembly of duct and fittings with clipped edge use FSFE or FSDB clips.
• The dimensions Ø 100-300 is pressed execution then segments built.
• R (radius) = 1.5 x d (diameter).

ORDER EXAMPLE:
Bend Seg MS 2mm 450FB 90Deg R=1,5 RAL 7032

Specifikim
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    100901.5MS2mm1,208210002251‍
    100601.5MS2mm0,908210002250‍
    100451.5MS2mm0,608210002249‍
    100301.5MS2mm0,408210002248‍
    100151.5MS2mm0,208210002247‍
    120901.5MS2mm1,808210002256‍
    120601.5MS2mm1,208210002255‍
    120451.5MS2mm0,908210002254‍
    120301.5MS2mm0,608210002253‍
    120151.5MS2mm0,308210002252‍
    125901.5MS2mm2,008210002261‍
    125601.5MS2mm1,308210002260‍
    125451.5MS2mm1,008210002259‍
    125301.5MS2mm0,708210002258‍
    125151.5MS2mm0,408210002257‍
    140901.5MS2mm2,908210002266‍
    140601.5MS2mm2,008210002265‍
    140451.5MS2mm1,408210002264‍
    140301.5MS2mm1,008210002263‍
    140151.5MS2mm0,508210002262‍
    150901.5MS2mm3,208210002271‍
    150601.5MS2mm2,208210002270‍
    150451.5MS2mm1,608210002269‍
    150301.5MS2mm1,108210002268‍
    150151.5MS2mm0,708210002267‍
    160901.5MS2mm3,208210002276‍
    160601.5MS2mm2,208210002275‍
    160451.5MS2mm1,608210002274‍
    160301.5MS2mm1,108210002273‍
    160151.5MS2mm0,708210002272‍
    180901.5MS2mm4,108210002281‍
    180601.5MS2mm2,708210002280‍
    180451.5MS2mm2,108210002279‍
    180301.5MS2mm1,408210002278‍
    180151.5MS2mm0,808210002277‍
    200901.5MS2mm5,008210002286‍
    200601.5MS2mm3,408210002285‍
    200451.5MS2mm2,508210002284‍
    200301.5MS2mm1,708210002283‍
    200151.5MS2mm0,908210002282‍
    225901.5MS2mm6,308210002291‍
    225601.5MS2mm4,308210002290‍
    225451.5MS2mm3,158210002289‍
    225301.5MS2mm2,158210002288‍
    225151.5MS2mm1,128210002287‍
    250901.5MS2mm7,608210002296‍
    250601.5MS2mm5,208210002295‍
    250451.5MS2mm3,808210002294‍
    250301.5MS2mm2,608210002293‍
    250151.5MS2mm1,408210002292‍
    300901.5MS2mm11,208210002301‍
    300601.5MS2mm7,508210002300‍
    300451.5MS2mm5,608210002299‍
    300301.5MS2mm3,808210002298‍
    300151.5MS2mm1,908210002297‍
    315901.5MS2mm13,108210002306‍
    315601.5MS2mm8,608210002305‍
    315451.5MS2mm6,508210002304‍
    315301.5MS2mm4,408210002303‍
    315151.5MS2mm2,208210002302‍
    350901.5MS2mm15,708210002311‍
    350601.5MS2mm10,408210002310‍
    350451.5MS2mm7,808210002309‍
    350301.5MS2mm5,208210002308‍
    350151.5MS2mm2,608210002307‍
    400901.5MS2mm19,608210002316‍
    400601.5MS2mm13,108210002315‍
    400451.5MS2mm9,808210002314‍
    400301.5MS2mm6,508210002313‍
    400151.5MS2mm3,308210002312‍
    450901.5MS2mm24,208210002321‍
    450601.5MS2mm16,208210002320‍
    450451.5MS2mm12,108210002319‍
    450301.5MS2mm8,108210002318‍
    450151.5MS2mm4,008210002317‍
    500901.5MS2mm29,908210002326‍
    500601.5MS2mm20,008210002325‍
    500451.5MS2mm15,008210002324‍
    500301.5MS2mm10,008210002323‍
    500151.5MS2mm5,008210002322‍
    550901.5MS2mm36,208210002331‍
    550601.5MS2mm24,208210002330‍
    550451.5MS2mm18,108210002329‍
    550301.5MS2mm15,108210002328‍
    550151.5MS2mm6,008210002327‍
    600901.5MS2mm43,108210002336‍
    600601.5MS2mm28,808210002335‍
    600451.5MS2mm21,608210002334‍
    600301.5MS2mm14,408210002333‍
    600151.5MS2mm7,208210002332‍
    630901.5MS2mm43,028210002341‍
    630601.5MS2mm34,268210002340‍
    630451.5MS2mm20,328210002339‍
    630301.5MS2mm14,128210002338‍
    630151.5MS2mm6,928210002337‍
    650901.5MS2mm54,748210002346‍
    650601.5MS2mm38,048210002345‍
    650451.5MS2mm29,448210002344‍
    650301.5MS2mm16,948210002343‍
    650151.5MS2mm8,448210002342‍
    700901.5MS2mm58,908210002351‍
    700601.5MS2mm39,308210002350‍
    700451.5MS2mm29,508210002349‍
    700301.5MS2mm19,708210002348‍
    700151.5MS2mm9,908210002347‍
    750901.5MS2mm67,708210002356‍
    750601.5MS2mm45,208210002355‍
    750451.5MS2mm34,008210002354‍
    750301.5MS2mm22,708210002353‍
    750151.5MS2mm11,508210002352‍
    800901.5MS2mm76,808210002361‍
    800601.5MS2mm51,208210002360‍
    800451.5MS2mm38,408210002359‍
    800301.5MS2mm25,608210002358‍
    800151.5MS2mm12,808210002357‍
    850901.5MS2mm86,808210002366‍
    850601.5MS2mm57,808210002365‍
    850451.5MS2mm43,408210002364‍
    850301.5MS2mm28,908210002363‍
    850151.5MS2mm14,508210002362‍
    900901.5MS2mm97,408210002371‍
    900601.5MS2mm65,008210002370‍
    900451.5MS2mm48,808210002369‍
    900301.5MS2mm32,508210002368‍
    900151.5MS2mm16,308210002367‍
    950901.5MS2mm107,708210002376‍
    950601.5MS2mm71,608210002375‍
    950451.5MS2mm53,508210002374‍
    950301.5MS2mm35,408210002373‍
    950151.5MS2mm17,408210002372‍
    1000901.5MS2mm120,208210002381‍
    1000601.5MS2mm80,108210002380‍
    1000451.5MS2mm60,108210002379‍
    1000301.5MS2mm40,108210002378‍
    1000151.5MS2mm20,028210002377‍
Specifikime teknike
  • Referencë unikeen-ms-bend-bsad
  • Familja e produkteveMild Steel
  • Grupi i produkteveBends
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMild Steel
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania