QF Duct L=1m

QF Duct L=1m

Nordfab Quick-Fit Ducting saves time and reduces costs during installation into process ventilation / dust collection systems. The Quick-Fit rolled edges on our duct allow quick and easy connections with the QF Clip when installing, extending, or taking apart runs of ducting. QF Duct can be reused after cleaning or when relocating machinery during shop floor changes.The solid welds on Nordfab's Welded (W) QF Duct Pipe prevent leakage, saving energy costs.Available in galvanised or 304SSORDER EXAMPLE: Duct W Galv 0,7mm 125QF L=1m

Available in galvanized steel or 304SS Stainless steel.

Specifikim
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm10001,48240020379‍
    100Galv0,7mm10001,78240020382‍
    125Galv0,7mm10002,28240020385‍
    140Galv0,7mm10002,48240020388‍
    150Galv0,7mm10002,68240020391‍
    160Galv0,7mm10002,88240020394‍
    180Galv0,7mm10003,18240020397‍
    200Galv0,7mm10003,58240020400‍
    224Galv0,7mm10003,98240020403‍
    250Galv0,7mm10004,38240020406‍
    300Galv0,7mm10005,28240020409‍
    315Galv0,7mm10005,48240020412‍
    350Galv0,7mm100068240020415‍
    400Galv0,9mm10008,98240020418‍
    450Galv0,9mm1000108240020421‍
    500Galv0,9mm100011,18240020424‍
    560Galv0,9mm100012,48240020427‍
    630Galv0,9mm1000148240020430‍
    710Galv0,9mm100015,88240020433‍
    80304SS0,7mm10001,48240020719‍
    100304SS0,7mm10001,78240020722‍
    125304SS0,7mm10002,28240020725‍
    140304SS0,7mm10002,48240020728‍
    150304SS0,7mm10002,68240020731‍
    160304SS0,7mm10002,88240020734‍
    180304SS0,7mm10003,18240020737‍
    200304SS0,7mm10003,58240020740‍
    224304SS0,7mm10003,98240020743‍
    250304SS0,7mm10004,38240020746‍
    300304SS0,7mm10005,28240020749‍
    315304SS0,7mm10005,48240020752‍
    350304SS0,7mm100068240020755‍
    400304SS0,7mm10006,98240020758‍
    450304SS0,7mm10007,88240020761‍
    500304SS0,7mm10008,68240020764‍
    560304SS0,7mm10009,78240020767‍
    630304SS0,7mm100010,98240020770‍
    710304SS0,7mm100012,38240020773‍
Specifikime teknike
  • Referencë unikeen-qf-duct-l-1m
  • Familja e produkteveQF Ducting
  • Grupi i produkteveDuct & Clips
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Materiali dytësorStainless steel 304
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania