QF Standard Branch, 30 Degree

QF Standard Branch, 30 Degree

QF Ducting is designed to be installed into a process ventilation or dust collection system. QF Standard Branches are used to port to machine outlets or other duct lines.
Standard branches are 30º, Optional 45º.
When ordering specify ØA, ØB, ØC.

L = ( ØB x 2 ) + 206.
ØC must be smaller than or equal to ØA.
ØB must be smaller than or equal to ØC.
Use formulas above to determine if a reducer is needed at ØC.

Galvanised steel or 304SS construction.

ORDER EXAMPLE:
Branch Std Galv 0,7mm 80QF 80QF 80QF 30Deg

Specifikime teknike
  • Referencë unikeen-qf-standard-branch-30
  • Familja e produkteveQF Ducting
  • Grupi i produkteveBranches
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania