Flanged Elbow 10ga

Flanged Elbow 10ga

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

10 Gauge Elbows (bends) allow airflow direction change in a line of dust collection ducting. Nordfab® 10 gauge galvanized steel elbows are standard with Angle Flange (ANGFL) ends. Angle Flanges are attached loosely and retained via a vanstone lip.

All Nordfab Elbows are available in 90°, 60°, 45°, and 30° bends.

10 Gauge Elbows are supplied in solid-welded construction, providing a leak-free seam. Elimination of air leakage improves dust collection system efficiency, providing energy cost savings.

10 gauge steel construction provides extra durability for high wear applications.

  • Galvanized steel construction
  • Available with custom hole pattern flanges
  • Additional material gauges include standard 22 and 20, 18, 16, 14 and 12
  • Flange gaskets available

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Specifikim
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Specifikime teknike
    • Referencë unikeflanged-elbow-10ga
    • Familja e produkteveFlanged Ducting
    • Grupi i produkteveElbows
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
    • IFC classificationMontimi i tubave
    • Kodi ETIMEG015540
    • Emri ETIMFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 PërshkrimDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Rajoni i disponueshëm

    North America
    Belizë
    Bermude
    Ishujt e Virgjër Britanikë
    Kanadë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Meksikë
    Panama
    Porto Riko
    Shtetet e Bashkuara