Flanged Long Radius Tubed Elbow

Flanged Long Radius Tubed Elbow

Flanged Long Radius Tubed Elbows allow airflow direction change in a line of dust collection ducting. Angle Flanges are attached loosely and retained via a vanstone lip.

Tubed elbows are air flow directional (collar on outside of tube for outlet and collar on inside of tube for inlet).

Tubed Elbows, also referred to as tubed bends, are available in 90°, 60°, 45°, and 30° with a long radius of 2.5, and standard 1.5.

  • Available in Galvanized and 304SS (item numbers shown below)
  • Available with other end styles. Please specify direction if ordering mixed end styles.

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options. 

Specifikim
  • ø A inAngle degreeCenter line radiusMaterialThicknessWeight (lbs)Legacy Item No.Item No.
    3902.5Galv16ga6.43814-0390-107500‍8010007423‍
    3602.5Galv16ga6.43814-0360-107500‍8010007422‍
    3452.5Galv16ga6.43814-0345-107500‍8010007421‍
    3302.5Galv16ga6.43814-0330-107500‍8010007420‍
    4902.5Galv16ga8.73814-0490-110000‍8010007427‍
    4602.5Galv16ga8.73814-0460-110000‍8010007426‍
    4452.5Galv16ga8.73814-0445-110000‍8010007425‍
    4302.5Galv16ga8.73814-0430-110000‍8010007424‍
    5902.5Galv14ga13.613814-0590-112500‍8010007431‍
    5602.5Galv14ga13.613814-0560-112500‍8010007430‍
    5452.5Galv14ga13.613814-0545-112500‍8010007429‍
    5302.5Galv14ga13.613814-0530-112500‍8010007428‍
    6902.5Galv14ga17.513814-0690-115000‍8010007435‍
    6602.5Galv14ga17.513814-0660-115000‍8010007434‍
    6452.5Galv14ga17.513814-0645-115000‍8010007433‍
    6302.5Galv14ga17.513814-0630-115000‍8010007432‍
    8902.5Galv14ga28.83814-0890-120000‍8010007439‍
    8602.5Galv14ga28.83814-0860-120000‍8010007438‍
    8452.5Galv14ga28.83814-0845-120000‍8010007437‍
    8302.5Galv14ga28.83814-0830-120000‍8010007436‍
    3902.5304SS14ga7.43814-0390-207500‍8010007463‍
    3602.5304SS14ga7.43814-0360-207500‍8010007462‍
    3452.5304SS14ga7.43814-0345-207500‍8010007461‍
    3302.5304SS14ga7.43814-0330-207500‍8010007460‍
    4902.5304SS14ga9.73814-0490-210000‍8010007467‍
    4602.5304SS14ga9.73814-0460-210000‍8010007466‍
    4452.5304SS14ga9.73814-0445-210000‍8010007465‍
    4302.5304SS14ga9.73814-0430-210000‍8010007464‍
    5902.5304SS14ga14.613814-0590-212500‍8010007471‍
    5602.5304SS14ga14.613814-0560-212500‍8010007470‍
    5452.5304SS14ga14.613814-0545-212500‍8010007469‍
    5302.5304SS14ga14.613814-0530-212500‍8010007468‍
    6902.5304SS14ga18.513814-0690-215000‍8010007475‍
    6602.5304SS14ga18.513814-0660-215000‍8010007474‍
    6452.5304SS14ga18.513814-0645-215000‍8010007473‍
    6302.5304SS14ga18.513814-0630-215000‍8010007472‍
    8902.5304SS14ga20.83814-0890-220000‍8010007479‍
    8602.5304SS14ga20.83814-0860-220000‍8010007478‍
    8452.5304SS14ga20.83814-0845-220000‍8010007477‍
    8302.5304SS14ga20.83814-0830-220000‍8010007476‍
Specifikime teknike
  • Referencë unikeflanged-long-radius-tubed-elbow
  • Familja e produkteveFlanged Ducting
  • Grupi i produkteveElbows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-04-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Materiali dytësorStainless steel 304
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Belizë
Bermude
Ishujt e Virgjër Britanikë
Kanadë
Kolektiviteti i Shën Martinit
Kosta Rika
Meksikë
Panama
Porto Riko
Shtetet e Bashkuara