Flanged Pipe 10ga

Flanged Pipe 10ga

Nordfab® ducting is used in dust, mist, and fume collection systems. Contaminated air from machinery or processes is conveyed through the Flanged Pipe and other Nordfab ducting to a collector / filter, resulting in cleaner air in workspaces.

Nordfab® 10 gauge Flanged Duct Pipe is excellent for highly abrasive materials / high wear applications or other applications where dust collection ducting may need to be extra sturdy. 10 gauge material provides that extra durability. 

Our 10 gauge Pipe has a plasma welded seam which provides a leak-free seal. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.

The rotational industry-standard Angle Flanges on our Flanged Pipes are retained by Van Stone lips on the pipe ends. Pipe length is nominally 5′.

  • Angle Flange Gaskets also available from Nordfab
  • Use with our Angle Flange Adapter for quick connections to QF® Pipe and fittings.
  • Galvanized steel construction
  • Nordfab pipe is available with QF ends in diameters up to 24", and other end types and optional material gauges include standard 22 and 20, 14, 18, 16, and 12.

Contact Nordfab or your local Nordfab dealer for assistance with optional end types, larger sizes, and material / gauge options.

Specifikim
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Specifikime teknike
    • Referencë unikeflanged-pipe-10ga
    • Familja e produkteveFlanged Ducting
    • Grupi i produktevePipes & Flanges
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
    • IFC classificationMontimi i tubave
    • Kodi ETIMEG015540
    • Emri ETIMFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 PërshkrimDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Rajoni i disponueshëm

    North America
    Belizë
    Bermude
    Ishujt e Virgjër Britanikë
    Kanadë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Meksikë
    Panama
    Porto Riko
    Shtetet e Bashkuara