QF Auto Diverter 14ga

QF Auto Diverter 14ga

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Nordfab’s 14 Gauge Automatic Diverter Valve provides a high efficiency, economical method of diverting the flow of material or air.

  • Power Open and Close.
  • Housing constructed of heavy 3/16” thick, painted black metal, with welded seams. Transitions constructed of 14 gauge galvanized steel. Supplied with heavy duty flange bearings and rubber seal in door. Solenoid has plastic housing. Bearing is iron.
  • Standard with Quick-Fit® (QF) rolled ends in sizes up to 24″ diameter or flanged ends. If flanged ends are required, flanged end is an industry-standard rotational Angle Flange retained via vanstone lip. Flanged ends in diameters up to 24". Other end types available.
  • 45º angle only
  • Min. 75psi
  • Optional collar material gauges 18, 16, and 12

Contact Nordfab or your local Nordfab dealer for assistance with material / end type options.

Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

Specifikime teknike
  • Referencë unikeus-qf-auto-diverter-14ga
  • Familja e produkteveQuick-Fit Clamp Together Ducting
  • Grupi i produkteveDiverter Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCarbon Steel
  • Materiali dytësorGalvanized steel
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Belize
Bermuda
Ishujt e Virgjër Britanikë
Kanadë
Kolektiviteti i Shën Martinit
Kosta Rika
Meksikë
Panama
Porto Riko
Shtetet e Bashkuara