Nordfab manufactures ducting for use in dust, mist, and fume collection systems.
Quick-Fit® Elbows have rolled ends for use with Quick-Fit Clamps, allowing quick assembly / disassembly and relocation.
Standard Nordfab QF® elbows, also referred to as Bends, are available in 90°, 60°, 45°, and 30° with radiuses of 1.0 or 1.5. Long radius elbows are also available.
Galvanized QF Elbows in sizes 3″-7″ are press formed halves stitch welded together. QF elbows in sizes 8″-24″ are segmented (gored). Stainless steel QF Elbows sizes 3″-6″ are tubed.
Elbows in heavier gauges can be supplied in solid welded construction at an additional cost. For highly abrasive applications or placement in a high wear area within the duct line, Nordfab elbows in 14 gauge or 12 gauge may be the solution to reduce the frequency and cost of replacing worn-through elbows.
Contact Nordfab or your local Nordfab dealer for assistance with optional end types, larger sizes and material / gauge options.
Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.
Rajoni i disponueshëm
| North America |
|---|
Belize |
Bermuda |
Ishujt e Virgjër Britanikë |
Kanadë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Meksikë |
Panama |
Porto Riko |
Shtetet e Bashkuara |