Alba Led panel
Alba Led panel
Alba Led panel
    Normagrup

    Alba Led panel

    ALBA: Clean Room Specialist.

    The ALBA family has been specifically designed for use in clean rooms and clean environments that demand a high degree of protection against dust and moisture. Based on an aluminum frame and protected with high resistance glass with enhanced cleanability, ALBA represents a sturdy fixture ideal for these kinds of installations. Multiple versions, sizes, and technologies are available, with the SaLuz version standing out for guaranteeing visual safety and compatibility with circadian rhythms.

    Highlights:

    • High protection against dust and moisture.
    • Aluminum frame with high resistance glass.
    • Multiple versions and sizes available.
    • SaLuz version compatible with circadian rhythms.
    Specifikime teknike
    • Referencë unikealba-led-panel
    • Familja e produkteveAlba
    • Grupi i produkteveLed panel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-10-28
    • Numri i botimit1
    • Gjatësia (mm)668
    • Gjerësia (mm)668
    • Thellësia (mm)115
    Të ngjashme
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001959
    • Emri ETIMLED-lamp/Multi-LED
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 23
    • OmniClass TitleLamps