Emergency Lighting Excellence
Normagrup

Emergency Lighting Excellence

EXCELLENCE: where design meets functionality.

The EXCELLENCE family is our commitment to combining aesthetics with performance. Made of high-quality PC, its sleek design is ideal for wall, ceiling, or embedded installation. It is available in four versions: Standard, Autotest, DALI, and for Central Battery Systems (both 24V and 230V).

Thanks to its plug-in system and semi-embedded installation option—without the need for extra accessories—installation is quick and cost-effective. It features separate lines, allowing control over the operating mode (maintained or non-maintained).

Highlights:

  • Elegant design in high-quality PC for multiple installation types
  • Available in Standard, Autotest, DALI, and Central Battery (24V / 230V) versions
  • Quick installation with plug-in system and semi-embedded option
  • No extra accessory needed for recessed mounting
  • Separate lines for selecting maintained or non-maintained mode
Specifikime teknike
  • Referencë unikealumbrado-emergencia-excellence
  • Familja e produkteveExcellence
  • Grupi i produkteveAlumbrado emergencia
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-04
  • Numri i botimit1
  • Gjatësia (mm)81
  • Gjerësia (mm)365
  • Thellësia (mm)163
Të ngjashme
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001957
  • Emri ETIMEmergency luminaire
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting