Emergency Lighting Extraplana
Normagrup

Emergency Lighting Extraplana

EXTRAPLANA: adaptable design for every project.

The EXTRAPLANA family fits seamlessly into any project, thanks to its wide range of configuration options. It can be installed on ceilings or any type of wall using one of the many available accessories. An IP65 version is also available when using the F-MS accessory.

Highlights:

  • Versatile installation on ceilings and all wall types
  • Wide range of compatible accessories
  • IP65 protection achievable with F-MS accessory
Specifikime teknike
  • Referencë unikealumbrado-emergencia-extraplana
  • Familja e produkteveExtraplana
  • Grupi i produkteveAlumbrado emergencia
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-09
  • Numri i botimit1
  • Gjatësia (mm)36
  • Gjerësia (mm)325
  • Thellësia (mm)134
Të ngjashme
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001957
  • Emri ETIMEmergency luminaire
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting