Emergency Lighting Stylo
Normagrup

Emergency Lighting Stylo

"STYLO emergency light brings the simplicity concept to a higher level."

It is a new luminaire designed to cover the basic needs in emergency lighting with a very attractive design. It can be surface ceiling mounted or recessed with a recession box. It can also be used as an exit sign with different accessories for ceiling or wall mounting. It has a high IP level (up to IP65 with the S-MS housing).

Highlights:

  • Simple yet attractive design
  • Surface ceiling mounted or recessed installation
  • Can function as an exit sign with accessories
  • High IP protection level (up to IP65 with S-MS housing)
Specifikime teknike
  • Referencë unikealumbrado-emergencia-stylo
  • Familja e produkteveStylo
  • Grupi i produkteveAlumbrado emergencia
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-15
  • Numri i botimit1
  • Gjatësia (mm)40
  • Gjerësia (mm)252
  • Thellësia (mm)100
Të ngjashme
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEC001957
  • Emri ETIMEmergency luminaire
  • CSI MasterFormat 2014 Code26 52 00
  • CSI MasterFormat 2014 TitleEmergency Lighting
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting