Nahika Micro Recessed downlight
Nahika Micro Recessed downlight
    Normagrup

    Nahika Micro Recessed downlight

    NAHIKA Micro: High-Efficiency Downlight.

    NAHIKA Micro is a downlight that incorporates a high-performance aluminium heat sink which optimises the efficiency of the set. A wall-washer version is also available. Ceiling installation is achieved through a simple worm gear lock and aluminium anchor system.

    Highlights:

    • High-performance aluminium heat sink for optimal efficiency.
    • Optional wall-washer version.
    • Easy ceiling installation with worm gear lock and aluminium anchors.
    Specifikime teknike
    • Referencë unikenahika-micro-recessed-downlight
    • Familja e produkteveNahika Micro
    • Grupi i produkteveRecessed downlight
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-11-10
    • Numri i botimit1
    • Gjatësia (mm)85
    • Gjerësia (mm)85
    • Thellësia (mm)125
    Të ngjashme
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001959
    • Emri ETIMLED-lamp/Multi-LED
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 23
    • OmniClass TitleLamps