National Guard L700RX16X10 L-700-Rx-16X10 Self Attach Louver Steel 16 x 10", 10" Height, Bronze
National Guard L700RX16X10 L-700-Rx-16X10 Self Attach Louver Steel 16 x 10", 10" Height, Bronze

    National Guard L700RX16X10 L-700-Rx-16X10 Self Attach Louver Steel 16 x 10", 10" Height, Bronze

    This is attach louver steel. The product Length is 10. The product width is 16. Country of origin is United States.

    • This is attach louver steel
    • The product Length is 10
    • Country of Origin is United States

    As Featured On Amazon.com

    Specifikime teknike
    • Referencë unikeNational-Guard-Products-L-700-RX-Louver-16x10
    • Familja e produkteveLite Kits and Louvers
    • Grupi i produkteveL-700-RX
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-05
    • Numri i botimit1
    • Gjatësia (inçet)10
    • Gjerësia (inçet)16
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Dritare me grila
    • Emrin UNSPSCLouvers
    • UNSPSC code30161901
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitleLouvers
    • OmniClass Number23-17 11 11 25 21
    • OmniClass TitleDoor Louvers