LENTON Interlok No-Thread Grout-Fill Coupler
LENTON Interlok No-Thread Grout-Fill Coupler
LENTON Interlok No-Thread Grout-Fill Coupler
    nVent

    LENTON Interlok No-Thread Grout-Fill Coupler

    The nVent LENTON Interlok No-Thread Grout-Fill Coupler, Plain is a high-performance option for both pre-cast and cast-in-place construction. With this solution, installers can enjoy increased flexibility, productivity and efficiency by removing the need to thread rebar before creating the splice.

    The wide end provides greater field installation tolerance for secondary rebar, while the narrow end provides a consistent seat to secure primary rebar. Due to its rubber seal, the Interlok No-Thread Grout-Fill Coupler, Plain prevents concrete paste from contaminating the grout cavity, resulting in a consistent grout fill and full-strength connection every time.

    With this solution, precast producers can be confident throughout installation with a screw-setting mechanism that locks rebar into position for the entire duration of the pour. By combining the reusable bar positioner with our line of nVent LENTON Interlok accessories, precast producers can ensure the primary rebar is consistently embedded at the correct depth and efficiently secure couplers to bulkheads. 

    The Interlok No-Thread Grout-Fill Coupler, Plain can also be used to join reinforcing steel bars in various applications such as segmental pours, closure pours, post-tensioned slabs and repair work for cast-in-place construction.

    Specifikim
      • No bar end preparation required
      • Used to splice bars of the same or different diameters
      • Compatible with nVent LENTON Interlok HY15LM Grout
      • Design allows for high-performance installations
      • Form-mounted stop prevents over-insertion of the primary rebar

      Please see our website or contact your local sales representative for regional availability.

    Specifikime teknike
    • Referencë unikelenton-interlok-grout-fill-coupler-nothread
    • Familja e produktevenVent LENTON
    • Grupi i produkteveInterlok Grout-Filled Precast Splicing System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-27
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Përforcim
    • IFC classificationMbërthyes mekanik
    • OmniClass Number23-13 31 21 11 17
    • OmniClass TitleReinforcement Couplers

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit