Water Heating Systems Model C125W

Water Heating Systems Model C125W

The C125W commercial heat pump water heater delivers high-efficiency hot water production using advanced heat pump technology designed for commercial and institutional applications. Engineered to reduce energy consumption and operating costs, this system captures ambient air heat to generate reliable domestic hot water while supporting sustainable building performance goals. The compact, integrated design supports flexible installation and long-term durability in demanding environments such as hospitality, multifamily housing, healthcare, and industrial facilities. With intelligent controls, high-capacity output, and energy-saving performance, the C125W offers dependable hot water generation while helping facilities meet efficiency and decarbonization objectives.

Specifikim
  • Standard Features

    • Low GWP Refrigerant
    • Integral circulator – ready to handle external piping
    • Double wall DHW heat exchanger, direct pipe ready
    • Build America – Buy America compliant
    • 160 Degree Fahrenheit – maximum service water temperature
    • Controllable with external controls, BMS, or included tank sensors
    • High efficiency, water-source heat pump water heater
    • Industry leading factory support and order lead times
Specifikime teknike
  • Referencë unikewater-heating-systems-model-c-125-w
  • Familja e produkteveDomestic Hot Water Heating
  • Grupi i produkteveWater Source Heat Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-04-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 PërshkrimElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters