PVC Freestanding Tub Drain - Stainless Steel
PVC Freestanding Tub Drain - Stainless Steel
    Oatey

    PVC Freestanding Tub Drain - Stainless Steel

    The Oatey Universal Freestanding Tub Drain works with freestanding and island center and offset tubs. When installed at rough-in, it provides simple installation between the P-trap and tub -- without needing access from below the floor. Available in ABS, PVC or cast iron with a plastic or stainless steel flange, this drain is compatible with brass or Schedule 40 tailpieces. 1916 Collection is a carefully curated portfolio of thoughtfully designed, exceptionally engineered bath accessories that enhance both the form and function of every bath experience.

    UPC: 041193740212
    Part #: FTD5135

    KEY FEATURES

    • Plastic PVC construction with stainless steel flange
    • Universal drain for freestanding/island center and offset tubs
    • Compatible with brass or Schedule 40 tailpieces
    • Easy, fast installation
    • Simplifies rough-in installation between P-trap and tub
    • Eliminates "stub out" method and the need to access the drain from below the floor
    • Compact size allows the drain to fit inside 8 in., 10 in. and 12 in. joists
    • Fits inside 4 in. hole saw opening, making this drain great for remodels
    • Pre-installed, tool-free 1/4 turn test plug allows for testing up to 40 ft. of head
    • Easy-to-grab protective cover keeps tile from being installed over the open drain and can be easily removed with channel locks
    • Kit includes: Freestanding tub drain body, protective cap, 1-1/2 in. x 2 in. Schedule 40 PVC/ABS adapter (NOT included with FTD357), 1-1/2 in. x 8 in. flanged brass tailpiece, 1-1/2 in. x 8 in. threaded brass tailpiece, slip joint nut, slip joint washer, quarter turn test plug, Schedule 40 PVC/ABS tailpiece adapter, cutout template and lubricant
    Specifikim
    • Product Type:PVC Freestanding Tub Drains
      Material:PVC
      Weight:2.2112 LBS
      Brand:Oatey
    Specifikime teknike
    • Referencë unikeFTD5135-PVC-Freestanding-Tub-Drain-Stainless-Steel
    • Familja e produkteveFreestanding Tub Drains
    • Grupi i produkteveFreestanding Tub Drains
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorÇelik
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG015130
    • Emri ETIMDrains
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 15 17 23
    • OmniClass TitleBathtub Drains
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika