PVC Freestanding Tub Drain
PVC Freestanding Tub Drain
    Oatey

    PVC Freestanding Tub Drain

    The Oatey Universal Freestanding Tub Drain works with freestanding and island center and offset tubs. When installed at rough-in, it provides simple installation between the P-trap and tub -- without needing access from below the floor. Available in ABS, PVC or cast iron with a plastic or stainless steel flange, this drain is compatible with brass or Schedule 40 tailpieces. 1916 Collection is a carefully curated portfolio of thoughtfully designed, exceptionally engineered bath accessories that enhance both the form and function of every bath experience.

    UPC: 041193740205
    Part #: FTD5135P

    KEY FEATURES

    • Plastic PVC construction with a one-piece design
    • Universal drain for freestanding/island center and offset tubs
    • Compatible with brass or Schedule 40 tailpieces
    • Easy, fast installation
    • Simplifies rough-in installation between P-trap and tub
    • Eliminates "stub out" method and the need to access the drain from below the floor
    • Compact size allows the drain to fit inside 8 in., 10 in. and 12 in. joists
    • Fits inside 4 in. hole saw opening, making this drain great for remodels
    • Pre-installed, tool-free 1/4 turn test plug allows for testing up to 40 ft. of head
    • Easy-to-grab protective cover keeps tile from being installed over the open drain and can be easily removed with channel locks
    • Kit includes: Freestanding tub drain body, protective cap, 1-1/2 in. x 2 in. Schedule 40 PVC/ABS adapter (NOT included with FTD357), 1-1/2 in. x 8 in. flanged brass tailpiece, 1-1/2 in. x 8 in. threaded brass tailpiece, slip joint nut, slip joint washer, quarter turn test plug, Schedule 40 PVC/ABS tailpiece adapter, cutout template and lubricant
    Specifikim
    • Product Type:PVC Freestanding Tub Drains
      Material:PVC
      Weight:1.8574 LBS
      Brand:Oatey
    Specifikime teknike
    • Referencë unikeFTD5135P-PVC-Freestanding-Tub-Drain
    • Familja e produkteveFreestanding Tub Drains
    • Grupi i produkteveFreestanding Tub Drains
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-03-09
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG015130
    • Emri ETIMDrains
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 15 17 23
    • OmniClass TitleBathtub Drains
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika