Oatey® Moda™ Condensate Funnel
Oatey

Oatey® Moda™ Condensate Funnel

Moda Supply Box System is designed to meet the needs of plumbing contractors for washing machine, ice maker, lavatory, toilet, dishwasher and SureVent®Air Admittance Valve applications. A universal single box platform provides maximum versatility, installation simplicity and rugged reliability. MODA Supply Box System is the ultimate solution for speed and flexibility.

Key Features & Benefits

  • Using a single box platform provides significant convenience to installers. One universal faceplate is compatible with all box types. All boxes can snap to one another, and common brackets can be used on any MODA supply box.
  • Unique interlocking wing flanges accommodate on-stud, straddle-stud and three-box installations. Advanced snap-lockdesign allows assembly and disassembly with equal ease, for quicker installation and easy repositioning on the job.
  • Separate valve and drain boxes allow paired or split boxes between walls or stud bays to prevent supply/drain crossovers. Dual box design provides ideal options for stacked washer/dryers and space-limited laundry rooms.
  • Plumber-preferred, quarterturn test plug with gasket provided with every drain box. This means no knock outs falling into drains and no tools required. Oatey® Exclusive feature.
  • Stands up to the roughest job site abuse, and no transition cement needed when solvent welding PVC pipe.
  • Two piece valve design makes valve replacement easy to repair, without damaging drywall. Valves rated to 150 PSI air and 250 PSI water.
Specifikim
  • Color:White
    Material:High Impact Polystyrene
    Weight:0.08 lb.
    Product Line:MODA

    UPC: 038753375366
    Part #: 37536

Specifikime teknike
  • Referencë unikeoatey-moda-condensate-funnel
  • Familja e produkteveSupply Boxes
  • Grupi i produkteveSupply Box Accessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-06-22
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolistiren (EPS)
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika