QuickDrain SquareDrain Stones Cover
Oatey

QuickDrain SquareDrain Stones Cover

QuickDrain offers stylish square shower drain cover designs including Stones, Deco and Tile-In and the exclusive Michael Graves Stream Design. Available in 4 in., 5 in. and 6 in. sizes with brushed stainless steel, polished stainless steel, brushed gold, polished gold, matte black, polished black, oil rubbed bronze, and polished rose gold finish options. There are a myriad of ways SquareDrain can turn an average bathroom into a welcome break from the everyday. QuickDrain is more than a drain — it’s a total shower solution.

The QuickDrain SquareDrain Stones decorative shower drain cover is crafted from durable, high quality 16 gauge solid 304 stainless steel and is available in three standard stock sizes, 4 in., 5 in., and 6 in. All covers are available in a brushed stainless steel, polished stainless steel, brushed gold, polished gold, matte black, polished black, oil rubbed bronze, polished rose gold, and compatible to SquareDrain point drains. QuickDrain is more than a drain — it’s a total shower solution.

KEY FEATURES

  • SquareDrain point drain covers are paired with a drain body that will be located at center or offset within a counter sloped shower pan
  • Made of 18 gauge 304 stainless steel
  • Available in eight finishes including brushed stainless steel, polished stainless steel, brushed gold, polished gold, matte black, polished black, oil rubbed bronze, and polished rose gold
  • Cover styles match the most current design trends including contemporary, mid-century modern, modern farmhouse, industrial and more
Specifikim
  • Brand: QuickDrain
    Cover Design: Stones

Specifikime teknike
  • Referencë unikeQuickDrain_SquareDrain_Stones_Cover
  • Familja e produkteveShower System
  • Grupi i produkteveSquare Covers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-04-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Kullim

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit