Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa
Bali XL/XXL - Outdoor Furniture Sofa

    Bali XL/XXL - Outdoor Furniture Sofa

    Outdoor pouf from ogo Furniture, available in two different sizes and a wide range of colors.

    Bali fits anywhere. The winning combination of its sober and minimalistic design with its pleasant and soft texture, makes this piece a must in any atmosphere, both indoors and outdoors.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    Specifikim
    • Product family comprising two different sizes: BLXL and BLXXL. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -BLXL ( 7 KG ) Width: 800 / 31,5" Depth: 1800 / 71" Height: 280 / 11" -BLXXL ( 9 KG ) Width: 1400 / 55,1" Depth: 1800 / 71" Height: 280 / 11"
    Specifikime teknike
    • Referencë unikesofa-pouf-bali-ogo-furniture-outdoor
    • Familja e produkteveBali
    • Grupi i produkteveOutdoor sofa
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorPolistiren (EPS)
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    Produkte të ngjashme