Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table
Don Out Table 98 - Outdoor Furniture Table

    Don Out Table 98 - Outdoor Furniture Table

    Outdoor pouf converted into a table from ogo Furniture.

    Don out worry, be happy, combine and make the space burst into a swirl of color. This series includes various pieces and is available in different colors, so get creative and combine them just as your imagination tells you.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    Specifikim
    • Product family comprising the Don Out Table, as well as the rest of the components of the family, Don OutSimple and Sofa. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (inches) : Width: 38,6" Depth: 38,6" Height: 12,4"
    Specifikime teknike
    • Referencë uniketable-donout-ogo-furniture-outdoor
    • Familja e produkteveDon Out
    • Grupi i produkteveOutdoor table
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-04
    • Numri i botimit1
    • Gjatësia (mm)315
    • Gjerësia (mm)980
    • Thellësia (mm)980
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorPolistiren (EPS)
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)12
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 PërshkrimDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 58 23
    • CSI MasterFormat 2014 TitleCoffee Tables
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    Produkte të ngjashme