TRAIN S01 Sectional and bench sofa, 90° in
TRAIN S01 Sectional and bench sofa, 90° in
    Ohlson

    TRAIN S01 Sectional and bench sofa, 90° in

    Fully upholstered sectional and bench sofa, 45° or 90° inside and outside, fits just as well as separate furniture one and one or that two are connected together like a horseshoe, etc. Add a straight section and build a corner sofa, the choices are many... Legs as standard in silver-white and black lacquer and chrome, other RAL on request.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

    Specifikim
    • SEAT HEIGHT 46 cm

      HEIGHT 82 cm

      ACCESSORIES: Coupling fittings, Floor anchoring

      STAND

      Silver grey-white and black lacquer are standard

      Additions:

      optional RAL Chrome

      90° INSIDE: 139x139 cm

    Specifikime teknike
    • Referencë unikeTRAIN-S01-sofa-90in
    • Familja e produkteveTRAIN
    • Grupi i produkteveSofa
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-11
    • Numri i botimit1
    • Gjatësia (mm)820
    • Gjerësia (mm)1390
    • Thellësia (mm)1390
    Të ngjashme
    • Materiali kryesorPëlhurë
    • Materiali dytësorMetal
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk
    • IFC classificationMobilje

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Islandë
    Norvegji
    Suedi

    Produkte të ngjashme