Coprimax
Coprimax
    OIKOS

    Coprimax

    COPRIMAX is a special, highly vapour permeable paint for interiors. It has strong infilling properties, high coverage, excellent adhesion and resistance. Thanks to its formulation, based on acrylic resins in water dispersion, it is particularly recommended for use on new gypsum plasters, civil plaster, plaster and mortar mixes, and scagliola. The product has low odour levels, is non flammable and friendly to both humans and the environment.
    Specifikime teknike
    • Referencë unikeCOPRIMAX
    • Familja e produkteveInterior
    • Grupi i produkteveCoprimax
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorBojë
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • Uniclass 2015 CodeAc_10_40_60
    • Uniclass 2015 PërshkrimPainting and decorating
    • CSI MasterFormat 2014 Code09 91 23
    • CSI MasterFormat 2014 TitleInterior Painting
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes