Extrapaint
Extrapaint
    OIKOS

    Extrapaint

    EXTRAPAINT is a very washable, acrylic paint, for exterior and interior use, characterized by high coverage, excellent vapour permeability, water repellence and a finish that is smooth, matt and soft to the touch. Formulated with acrylic resins in water dispersion, pigments and fillers, it is indicated on normal plasters, either new or old, gypsum plasters, already painted walls (even with strong colours). It can also be applied in exterior. It is has a low level of odour, is non inflammable and is friendly to both humans and the environment.
    Specifikime teknike
    • Referencë unikeEXTRAPAINT
    • Familja e produkteveInterior
    • Grupi i produkteveExtrapaint
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAkrilon
    • Materiali dytësorBojë
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • Uniclass 2015 CodeAc_10_40_60
    • Uniclass 2015 PërshkrimPainting and decorating
    • CSI MasterFormat 2014 Code09 91 23
    • CSI MasterFormat 2014 TitleInterior Painting
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes