OKNOPLAST, patio door HST MOTION, opening schema A
OKNOPLAST, patio door HST MOTION, opening schema A
    OKNOPLAST

    OKNOPLAST, patio door HST MOTION, opening schema A

    4.9 nga 5 yje4.9(7 vlerësime)

    HST MOTION.
    made for lightness

    The visual lightness of the structure, excellent interior lighting, the possibility of creating large, glazing results and very good thermal insulation.

    Specifikim
      • Excellent interior lighting - large glass surfaces enclosed in narrow PVC profiles provide more light in the room.
      • Frame profile with a depth of 194 mm, 5-chamber sash profile with a depth of 82 mm provide a wide range of applications.
      • The maximum dimension of the structure in opening scheme A is 6000 x 2700 mm.
      • Possibility of installing warm triple or even quadruple glazing units up to a thickness of 54 mm.
      • A system with excellent stability with new steel reinforcements.
      • Possibility of installation very low threshold (threshold 0 mm).
      • Optimal use of space inside the room: opening the door does not require opening the wings.
      • Latest generation warm threshold.
      • Specialized fittings ensure that the sash, after opening, moves freely on trolleys relative to the unopened part of the structure.
    Specifikime teknike
    • Referencë unikeoknoplast-patio-door-hst-motion-opening-schema-a
    • Familja e produkteveWindows (PVC)
    • Grupi i produkteveHST MOTION
    • LlojiMaterial për ndërtim
    • Data e botimit2023-01-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows

    Rajoni i disponueshëm

    Europe North America
    Francë
    Shtetet e Bashkuara
    Gjermani
    Irlandë
    Itali
    Poloni