Balance
Balance
    OLI

    Balance

    Stone-textured shower tray, available in black and white, with a total height of 26mm and a brushed stainless-steel grate (AISI304).

    Specifikim
      • Extra-flat shower tray - easy access;
      • Height: 26mm (24mm near the siphon);
      • Texture: Stone;
      • Class 3, non-slip;
      • Exterior coating in high resistance sanitary gel coat;
      • Mineral filler and coloured putty resin;
      • AISI 304 stainless steel grate;
      • Grate size: 132x132 mm;
      • Finish: White (RAL9003) and Black (RAL9005);
      • Possibility of ordering according to a specific RAL (upon request w/ MOQ);
      • Ø90 valve (42 L/min);
      • Can be cut to size;
      • Tolerance of measurements shown: 2%;
      • CE marking: EN 14527:2006+A1:2010 (CL1+CL2).
    Specifikime teknike
    • Referencë unikebalance
    • Familja e produkteveBath
    • Grupi i produkteveShower tray
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-12-18
    • Numri i botimit1
    • Gjatësia (mm)1800
    • Gjerësia (mm)700
    • Thellësia (mm)30
    Të ngjashme
    • Materiali kryesorPolyester resin
    • Materiali dytësorNatural resin
    • Weight Net (kg)53
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas