MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
MediTrac® Corrugated Medical Tubing & Couplings Full System
    OmegaFlex

    MediTrac® Corrugated Medical Tubing & Couplings Full System

    A semi-rigid medical gas tubing (CMT) system, MediTrac® consists of corrugated copper alloy tubing with axial swaged, sealed, quick-assembly brass fittings. These fittings can connect directly to system components or to traditional copper tubing if needed. Available in long, coiled lengths, all MediTrac tubing includes an outer fire-retardant, polyethylene jacket marked at two-foot intervals.

    Specifikim
    • Setting New Standards for Medical Tubing

      Like its time-trusted parent, OmegaFlex®, MediTrac® makes quality and safety the hallmark of its design. From its patent-pending design and axial swaged fittings that ease installation to a fire-retardant jacket for added security, MediTrac meets the highest standards for performance. Where rigid copper tubing must be cleaned and cut every twenty feet, semi-rigid MediTrac installs as one long piece of pre-cleaned tubing for less contamination risk. In addition, MediTrac resists damage from seismic and building shifts for leak-free, reliable gas distribution at all times.

      Model Codes

      Conforming to all specifications of code 2018 NFPA 991, Meditrac meets the following code requirements:

      TUBING:

      Conforms to ASTM B103, copper alloy UNS No. C51000 and compliant to CGA G4.1 cleanliness requirements.

      JACKET:

      Low-density FR polyethylene with maximum flame-spread index of 25 and smoke density index of 50 (in accordance with ASTM E84 testing procedures)

      FITTINGS:

      Brass metallic, copper alloy No. CA360; cleaned to CGA G4.1 cleanliness standards; compliant with NFPA 99 5.1.10.7.1 and 5.1.10.7.2.

      Operational Ratings

      RATED OPERATING PRESSURE:

      ½” – 2″ @ 185 psig
      System has been tested to 3.5x rated working pressure

      RATED OPERATING TEMPERATURE:

      250 degrees F
      The MediTrac System has passed a simulated fire test and will withstand temperatures of 1000 degrees F

    Specifikime teknike
    • Referencë unikemeditrac-corrugated-medical-tubing-and-couplings-full-system
    • Familja e produkteveMedical Gas Tubing Systems
    • Grupi i produkteveCorrugated Medical Tubing
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2026-09-29
    • Numri i botimit1
    Lidhje
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Tuba HVAC

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika