Cloud-Managed Analog Appliance OE-MBX16
OpenEye

Cloud-Managed Analog Appliance OE-MBX16

An affordable analog recording solution, the OE-MB supports up to 16 channels of analog video for retrofit applications.

Key features of OE-MB

2 Drive Capacity- Record video on up to 2 drives for increased storage retention.

Standard or HD Analog- Delivers high-definition video over traditional analog connections.

Alarm I/O- Integrate external devices for real-time alerts and monitoring.

16 BNC Inputs- Equipped with 16 BNC analog inputs.

Dedicated Camera Network- Isolate video traffic for enhanced security and performance.

Specifikim
  • Max Channel Count: 24 (Up to 16 BNC connections)
    Max Recording Rate: 
    150Mbps
    Max Storage Capacity: 
    OE-MBX16 - 40TB
    Operating System: 
    Linux
    Network Ports: 
    Dedicated Intel®GBE for Client Network Dedicated Intel®GBE for Camera Network
    OS Drive: 
    Dedicated Solid State Drive
    Power Consumption: 
    Max: 73W | Nominal: 59W
    Dimensions: 
    W: 17.3" x H: 1.9" x D: 13.6" (440 x 49 x 344mm)
    Weight: 
    9.5lbs
    Country Of Origin: 
    Republic of Korea
    NDAA Compliant: 
    Yes

Specifikime teknike
  • Referencë unikecloud-managed-analog-appliance-oe-mbx16
  • Familja e produkteveRecorders
  • Grupi i produkteveAppliances
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-11
  • Numri i botimit1
Të ngjashme
  • Prodhuar nëKorea e jugut
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika