Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE
Optimal Office 30 and Optimal Office 30 FIRE

    Optimal Office 30 and Optimal Office 30 FIRE

    Single-pane systems Optimal Office 30 and Optimal Office 30 Fire, as well as double-glazed Optimal Office 100 and Optimal Office 100 Fire are fully compatible with each other.

    Due to common external elements, such as gaskets and glazing beads, the wall of the Optimal Office 30 system (without fire resistance) in its appearance, is identical to the fire wall of the Optimal Office 30 Fire system.

    Our solutions do not require a compromise between the appearance of a “clumsy” fire glass wall, separating escape routes and corridors. Our fire and classless walls, after installation, look the same, are delicate and aesthetic in their appearance, and at the same time safe and durable.

    Specifikim
    • Optimal Office 30

      Frame depth: 33 mm

      Sound Isolation: 

      55.2 - 37 dB

      66.2 - 38 dB

      Max panel dimensions (Width x height): 1350 x 3000 mm or 1102 x 3500 mm

      Usage category: IVc

      Product classified with ETA-19/0791

      Optimal Office 30 FIRE

      EI15

      Frame depth: 40 mm

      Sound Isolation: 37 dB

      Max height 3090 mm

      Max panel width 1240 mm

      Usage category: IVb

      EI30

      Frame depth: 40 or 54 mm

      Sound Isolation: 37 or 41 dB

      Max height 3004 mm

      Max panel width 1000 mm

      Usage category: IVb

      EI60

      Frame depth: 58 mm

      Max height 3090 mm

      Max panel width 1350 mm

      Usage category: IVb


    Specifikime teknike
    • Referencë unikeoptimal-office-30
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-12-02
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Materiali dytësorXham
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Arabia Saudite
    Afrika e Jugut
    Austri
    Bahrejn
    Algjeri
    Belgjikë
    Emiratet e Bashkuara Arabe
    Egjipt
    Bjellorusi
    Irak
    Libi
    Bosnjë dhe Hercegovinë
    Iran
    Marok
    Bulgari
    Izrael
    Mavritani
    Danimarkë
    Jemen
    Tunizi
    Estoni
    Jordani
    Finlandë
    Katar
    Francë
    Kuveit
    Gërnzi
    Liban
    Gjermani
    Oman
    Gjibraltar
    Turqi
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër