Oras Saga Single lever washbasin faucet 3904
Oras Saga Single lever washbasin faucet 3904
Oras Saga Single lever washbasin faucet 3904
Oras Saga Single lever washbasin faucet 3904
    Oras

    Oras Saga Single lever washbasin faucet 3904

    Oras Saga Single lever washbasin faucet 3904 Washbasin faucet with pop-up waste, fixed spout and aerator. There are also in-built limitation options for water temperature and maximum flow-rate. Flow controller 6.0 l/min.
    Specifikim
    • GENERAL ATTRIBUTES: · Product group: Washbasin faucets · Installation type: Deck mounted · Key features: Single-lever · Surface treatment: Chrome · BIM Data available: Yes PRODUCT FEATURES: · Aerator type: HONEYCOMB® - improved lime protection · Connection type: Copper inlet pipes · Mounting holes: 1 hole · Lever/Handle type: Single operating lever/handle, Hot/Cold symbols · Spout type: Fixed spout, Casted construction · Extensions: Pop-up waste with draw-rod, Chain holder without chain · Temperature adjustments: Limitation option for maximum temperature and flow-rate · Mechanical parts: ø 35 mm ceramic cartridge for flow and temperature control · Advanced features: Rapid installation system FLOW PROPERTIES: · Flow-rate at 300 kPa (with flow controller): 6,00 l/min REGULATIONS: · EN standard: EN 817 · Noise class: I (ISO3822) Oras lab. APPROVALS: · KIWA SE Type Approval: 1413 TECHNICAL CHARACTERISTICS: · Projection: 103 mm · Material: brass · Hot water supply: max. +80°C · Working pressure: 50 - 1000 kPa · Connection size: Ø10 mm · Backflow prevention (EN1717): AA LOGISTICS: · Sales Package Gross Weight: 1.640 kg · Sales Package Dimensions (L x W x H): 585 x 225 x 95
    Specifikime teknike
    • Referencë unike3904
    • Familja e produkteveOras Saga
    • Grupi i produkteveWashbasin faucets
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-06-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëFinlandë
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 PërshkrimWashbasin manual water supply sets

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Letoni
    Lituani
    Norvegji
    Poloni
    Rusi
    Suedi
    Ukrainë