90° Elbow - Blueline Socket Fusion
Orion

90° Elbow - Blueline Socket Fusion

Acid Waste Socket Fusion System

Hermetically sealed drainage system
Socket fusion drainage systems using polypropylene or PVDF piping are durable, strong and tamper-proof. Heat fusion forms a complete hermetically sealed system which makes socket fusion systems ideal for severe usage applications.

Socket fusion type pipe and fittings are joined by heat fusing the polypropylene or polyvinylidene fluoride material with an Orion thermostatically controlled heat tool. In a semimolten state, pipe and fittings are easily joined to form a strong and permanent sealed joint. PVDF fittings and pipe are also available in the socket fusion joining system. However, because PVDF and PP are dissimilar materials they will not fuse together.

Check these outstanding features of Orion's time tested socket fusion systems.

Features:
  • Fast and easy to install. Only 15-35 seconds per joint is all it takes after the heat-fusing tool has warmed up
  • Several models of economical heat fusing tools are readily available from Orion
  • Completely sealed for strength and durability
  • Forms true hermetically sealed joint
  • All identical material, no electrolysis, no metal in joint
  • Ideal for severe use applications
  • Orion fusion systems meet ASTM D2657 standards in their entirety
Specifikime teknike
  • Referencë unikebl-sf-90e
  • Familja e produktevePipework Fittings
  • Grupi i produkteveBlueline® Socket Fusion Chemical Waste Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-12-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolypropylene
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationVendosja e tubit
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Rajoni i disponueshëm

North America
Shtetet e Bashkuara