Cylindrical Tank Extensions - T5
Cylindrical Tank Extensions - T5
    Orion

    Cylindrical Tank Extensions - T5

    T5 Cylindrical HDPE Tank Extensions are for certain applications that requires tanks to be extended to the finished grade level. They can be suppled with the same options as standard T5 tanks. T5 Tank Extensions are available in 13 sizes for tanks from 5 USG to 1200 USG.

    Specifikim
    • Features

      • For applications requiring tanks to be extended to the finished grade level
      • Can be suppled with the same options as standard tanks
      • Available in 13 sizes from 5 USG to 1200 USG.
      • Seamless, stress and defect free
    Specifikime teknike
    • Referencë unikecylindrical-tank-extensions-t5
    • Familja e produkteveDrainage Solutions
    • Grupi i produkteveDrainage Tanks and System Monitoring
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-06-12
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Të tjera
    • Uniclass 2015 CodePr_60_50_96
    • Uniclass 2015 PërshkrimWater tanks and cisterns
    • OmniClass Number23-27 29 19
    • OmniClass TitleTanks

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara