INCERTO Wall cladding Irregular dry stone
INCERTO Wall cladding Irregular dry stone
INCERTO Wall cladding Irregular dry stone
INCERTO Wall cladding Irregular dry stone
    Orsol

    INCERTO Wall cladding Irregular dry stone

    The Incerto collection features low-carbon Néomineral stone cladding, offering a sustainable and aesthetic solution for your projects. With its layout of unjointed stones, pre-assembled on a backing mesh for quick and intuitive installation, this cladding combines the raw aesthetics of stone with an environmentally-conscious approach. Its design, marked by staggered joints and a simplified installation method, creates a modern, unique finish.

    Specifikim
      • Material: Low-carbon Néomineral stone cladding, eco-friendly and sustainable.
      • Style: Opus incertum, offering an authentic and unique finish.
      • Aspect: Irregular dry stone, creating a natural, refined effect.
      • Texture: Soft, fine grain, adding a delicate touch to the overall design.
      • Installation: Quick and simplified installation with unjointed stones and pre-assembled backing mesh.
      • Applications: Ideal for facades, interior walls, and outdoor landscaping projects.
      • Shades: Available in two tones.
      • Manufactured in France

    Specifikime teknike
    • Referencë unikeincerto-parement-mural
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-12-23
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGuri
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationSipërfaqe
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 PërshkrimStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones